Service unit FRC-1/8-D-7-O-MINI-A

192640

GTIN: 4052568152819

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
800 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm