Service unit combination MSB4-1/4-FRC5:J1M1-Z
531118
GTIN: 4052568165079
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm

