Quarter turn actuator DFPD-2300-RP-90-RS35-F16-R3-C

8102908

GTIN: 4052568456115

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
916.5 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46