Linear drive DFPC-250-300-D-V4EX4-45E-45S-M24P-W2
8172155
GTIN: 4052568610449
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
250 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
29452 N
Stroke
300 mm
Position detection
Via proximity switch



