-                 Selectable pressure level (ECO)Save energy by setting several pressure levels. Simply set the pressure for the selected movements to a reduced level. Additionally, you can control the speed with the flow control valve setting. -
-                 CPX-E-CEC Motion & Robotic - PTP LicenseThe software license Motion & Robotik for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications. -
-                 CPX-E-CEC Motion & Robotic - CP LicenseThe software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications. -
-                 Flow ControlDigitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases. -
-                 Festo Positioning CNC Robotics (FPosCR)With our FPosCR application software library, different motion and robotics solutions can be created quickly and safely. -
-                 Proportional pressure regulationSave space and hardware costs by combining the functions of two individual and independent proportional pressure regulators in just one valve, including with vacuum! -
-                 Model-based proportional pressure regulationWith model-based regulation, there is no need for external sensors. By storing fewer boundary parameters for the system, such as tube length, tube diameter and cylinder size, the anticipatory control system ensures maximum accuracy, as the app can compensate for a drop in pressure and volume using the control technology. -
-                 Soft StopShorten your cycle times by up to 70%! With "Soft Stop", you can implement highly dynamic yet gentle positioning motion without wear-prone shock absorbers. This reduces maintenance times, increases the service life of your system and thus enhances your productivity. -
-                 Leakage diagnosticsFewer system downtimes and faster fault detection due to preventive maintenance. Separate diagnostic cycles and specific threshold values enable you to detect and localize individual leaks in the application operated by the Festo Motion Terminal. -
-                 Directional control valve functionsMaximum flexibility for special purpose machines as well as for handling systems in series production. You can modify standard directional control valve functions such as 4/2, 4/3 and 3/2 at any time and as often as necessary, even during operation. This enables you to respond to a large number of requirements at the touch of a button. -
-                 Supply and exhaust air flow controlDo away with separate flow control valves on the actuator and set tamper-proof travel speeds quickly and conveniently at the touch of a button. There is also an option to implement new motion sequences such as dynamic flow control setting. -
-                 ECO driveReduce costs by operating your actuator with the minimum pressure necessary for the load. This eliminates the rise in pressure in the drive chamber at the end of the movement. This allows energy savings of up to 70%. With a single DSBC32-100 with a 2 kg load, this amounts to a saving of approx. $100 a year. -
-                 Presetting of travel timeFor quick and easy commissioning and stable operation, all you have to do is enter the travel time for the advancing and retracting motions. The travel time is taught in by adapting the exhaust air flow control function and is then maintained. The system automatically adjusts the values in the case of influences such as increased friction due to wear. -
-                 Positioning Basic LibraryThe Festo Positioning Basic Library provides basic functions for commissioning and positioning Festo handling systems. Download -
-                 PositioningPosition freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm. -