Bellows gripper DHEB-12-E-D-S-L

1320756

GTIN: 4052568229764

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
20 ms
Min. closing time at 6 bar
40 ms
Min. diameter to be gripped
13 mm
Max. diameter to be gripped
17 mm
Guide value for payload
0.12 kg