Bellows gripper DHEB
For gentle internal gripping of fragile workpieces: the bellows gripper DHEB clamps payloads on their interior contour.
- 11 sizes for gripping diameter from 8 to 85 mm
- Direction of movement: bellows upwards or downwards
- Different bellows materials: EPDM or silicone
- Air connection on the side or from above
- Optimized process sequence with increased quality: prevents the workpieces from being scratched
- Additional reliability: optional sensing via proximity or position sensor
- For gentle internal gripping of delicate workpieces