Bellows gripper DHEB-41-E-D-S-L

1320762

GTIN: 4052568229825

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
30 ms
Min. closing time at 6 bar
70 ms
Min. diameter to be gripped
42 mm
Max. diameter to be gripped
54 mm
Guide value for payload
1.2 kg