Bellows gripper DHEB-8-E-D-E-P

1320787

GTIN: 4052568230074

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
10 ms
Min. closing time at 6 bar
30 ms
Min. diameter to be gripped
8 mm
Max. diameter to be gripped
11 mm
Guide value for payload
0.08 kg