Bellows gripper DHEB-22-E-U-S-L

1320803

GTIN: 4052568230234

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
30 ms
Min. closing time at 6 bar
60 ms
Min. diameter to be gripped
24 mm
Max. diameter to be gripped
31.5 mm
Guide value for payload
0.32 kg