Bellows gripper DHEB-27-E-U-S-L

1320804

GTIN: 4052568230241

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
30 ms
Min. closing time at 6 bar
60 ms
Min. diameter to be gripped
28 mm
Max. diameter to be gripped
37 mm
Guide value for payload
0.45 kg