Bellows gripper DHEB-10-E-U-E-L

1320810

GTIN: 4052568230302

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
20 ms
Min. closing time at 6 bar
40 ms
Min. diameter to be gripped
10.5 mm
Max. diameter to be gripped
14 mm
Guide value for payload
0.1 kg