Bellows gripper DHEB-14-E-U-E-L
1320812
GTIN: 4052568230326
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Min. opening time at 6 bar
20 ms
Min. closing time at 6 bar
40 ms
Min. diameter to be gripped
15 mm
Max. diameter to be gripped
19.5 mm
Guide value for payload
0.15 kg


