Bellows gripper DHEB-41-E-U-S-P
1320828
GTIN: 4052568230487
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Min. opening time at 6 bar
30 ms
Min. closing time at 6 bar
70 ms
Min. diameter to be gripped
42 mm
Max. diameter to be gripped
54 mm
Guide value for payload
1.2 kg


