Bellows gripper DHEB-51-E-U-S-P

1320829

GTIN: 4052568230494

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
30 ms
Min. closing time at 6 bar
70 ms
Min. diameter to be gripped
54 mm
Max. diameter to be gripped
68 mm
Guide value for payload
2.5 kg