Bellows gripper DHEB-63-E-U-S-P

1320830

GTIN: 4052568230500

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
40 ms
Min. closing time at 6 bar
100 ms
Min. diameter to be gripped
66 mm
Max. diameter to be gripped
85 mm
Guide value for payload
5.1 kg