Bellows gripper DHEB-18-E-U-E-P

1320835

GTIN: 4052568230555

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Min. opening time at 6 bar
20 ms
Min. closing time at 6 bar
50 ms
Min. diameter to be gripped
19.5 mm
Max. diameter to be gripped
25 mm
Guide value for payload
0.21 kg