ISO cylinder DSBG-32- -PPSA-N3

1634560

Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
1 mm - 2800 mm
Cushioning
Self-adjusting pneumatic end-position cushioning