Standards-based tie rod air cylinder DSBG

Rugged tie rod cylinder to ISO 15552 standard.
  • ISO 15552 (ISO 6431, VDMA 24562)
  • Sturdy tie rod design
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • Comprehensive range of mounting accessories for just about every type of installation
  • Magnetic piston for position sensing
  • Sustainable thanks to extended life cycle due to simplified repairability