ISO cylinder DSBG-32-50-PPVA-N3
1638844
GTIN: 4052568016951
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

