ISO cylinder DSBG-32-500-PPVA-N3
1638854
GTIN: 4052568243333
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

