ISO cylinder DSBG-32-400-PPSA-N3
1645470
GTIN: 4052568243456
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
415 N - 483 N
Stroke
400 mm
Cushioning
Self-adjusting pneumatic end-position cushioning

