ISO cylinder DSBG-40- -PPSA-N3

1645473

Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
1 mm - 2800 mm
Cushioning
Self-adjusting pneumatic end-position cushioning