ISO cylinder DSBG-40-400-PPVA-N3
1646557
GTIN: 4052568243548
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
400 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

