ISO cylinder DSBG-50-50-PPSA-N3

1646725

GTIN: 4052568243821

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning