ISO cylinder DSBG-80- -PPSA-N3

1646784

Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
1 mm - 2800 mm
Cushioning
Self-adjusting pneumatic end-position cushioning