ISO cylinder DSBG-100-250-PPSA-N3

1646823

GTIN: 4052568244569

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
250 mm
Cushioning
Self-adjusting pneumatic end-position cushioning