Vacuum generator CPV14-M1H-V95-1/8

185868

GTIN: 4052568146115

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
85 %
Operating pressure
3 bar - 8 bar