ISO cylinder DSNU-8-15-P-A

1908247

GTIN: 4052568108281

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
8 mm
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends