ISO cylinder DSNU-8-20-P-A
1908248
GTIN: 4052568108298
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
8 mm
Stroke
20 mm
Cushioning
Elastic cushioning rings/pads at both ends



