ISO cylinder DSNU-20-20-PPV-A

1908291

GTIN: 4052568108724

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188.5 N
Stroke
20 mm
Cushioning
Pneumatic cushioning, adjustable at both ends