ISO cylinder DSNU-20-30-PPS-A
1908300
GTIN: 4052568108809
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188.5 N
Stroke
30 mm
Cushioning
Self-adjusting pneumatic end-position cushioning


