ISO cylinder DSNU-10-10-P-A
19183
GTIN: 4052568003029
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
47.1 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends



