ISO cylinder DSNU-12-160-P-A
19196
GTIN: 4052568066994
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
67.9 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/pads at both ends



