ISO cylinder DSNU-16-40-P-A
19200
GTIN: 4052568067007
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
120.6 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/pads at both ends



