ISO cylinder DSNU-20-10-P-A
19207
GTIN: 4052568003166
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188.5 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends



