ISO cylinder DSNU-25-300-PPV-A

19253

GTIN: 4052568003500

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
294.5 N
Stroke
300 mm
Cushioning
Pneumatic cushioning, adjustable at both ends