Vacuum generator VN-07-H-T3-PQ2-VQ2-RQ2

193479

GTIN: 4052568079840

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.7 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
16 l/min