Vacuum generator VN-10-H-T3-PI4-VI4-RO1

193509

GTIN: 4052568079963

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
89 %
Max. suction rate with respect to atmosphere
25 l/min