Vacuum generator VN-05-H-T3-PQ2-VA4-RO1

193526

GTIN: 4052568080013

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
6.2 l/min