Vacuum generator VN-05-M-T3-PQ2-VQ2-RQ2

193536

GTIN: 4052568080044

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
86 %
Max. suction rate with respect to atmosphere
6.1 l/min