Vacuum generator VN-05-H-T2-PQ1-VQ1-RO1
193569
GTIN: 4052568080211
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
0.45 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
6.2 l/min

