Round cylinder DSNU-32-50-PPV-A

196022

GTIN: 4052568158729

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482.5 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends