Round cylinder DSNU-32-100-PPV-A

196024

GTIN: 4052568158743

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482.5 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends