Round cylinder DSNU-50-80-PPV-A

196043

GTIN: 4052568158910

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178.1 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends