ISO cylinder DSBG-125-400-PPVA-N3
2159632
GTIN: 4052568017200
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 6 bar, advancing
7363 N
Stroke
400 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

