ISO cylinder CRDSNU-B-25-80-PPS-A-MG-A1

2159640

GTIN: 4052568252472

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning