Round cylinder CRDSNU-B-32-40-PPS-A-MG-A1

2176401

GTIN: 4052568252663

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
40 mm
Cushioning
Self-adjusting pneumatic end-position cushioning