Linear actuator DFPI-200- -ND2P-C1V-NB3P-A

2206373

Loading...
Piston diameter
200 mm
Theoretical force at 6 bar, advancing
18850 N
Stroke
40 mm - 990 mm
Position sensing
With integrated linear potentiometer