Linear actuator with position feedback DFPI
Easy to install – sturdy and reliable in use: the corrosion resistant linear actuator DFPI to ISO 15552 with built-in linear potentiometer or fully integrated valve positioner.
- Mounting interfaces to ISO 15552 on bearing and end caps
- Sturdy tie rod design
- Integrated air supply
- With optional integrated linear potentiometer or fully integrated valve positioner
- IP65, IP67, IP69K, NEMA4
- As per EU explosion protection directive (ATEX)